ML-80

MAGNETIC TOUCH LATCHML-80

3 / 3 total results

Filter items
  • MAGNETIC TOUCH LATCH
  • ML-80

Lightly push to open the door.
When closing, magnet will catch the door by lightly pushing.
For overlay doors, make a 3.5mm gap between door and cabinet frame.
Accessories
—Counter plate

—Round head wood screw 3.1×13 (4 pcs)

—Countersunk head wood screw 2.7×13 (1 pc)

Portfolio

Drawings / Illustrations

  • Show all

  • Show all

    [Overlay door]

    To ensure a push-in allowance of 3.5mm or above in the latch part, please leave a clearance C at the side board.

  • [Overlay door]

    To ensure a push-in allowance of 3.5mm or above in the latch part, please leave a clearance C at the side board.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
ML-80BR 140-050-270
ML-80WT 140-050-271
ML-80BL 140-050-013
Image Item Name Purchase Item Code Quotation RoHS Old Item Name Colour Magnetic Force N Magnetic Force kgf H L W Stroke Body Material Type Installation Type EAN Box Carton Weight (g)

ML-80BR

140-050-270

-

Brown

15.7

1.6

38

36

15

15

ABS

Magnet Push

Surface Mount

4510932004589

20

400

22

ML-80WT

140-050-271

ML-80W

White

15.7

1.6

38

36

15

15

ABS

Magnet Push

Surface Mount

4510932004596

20

400

22

ML-80BL

140-050-013

-

Black

15.7

1.6

38

36

15

15

ABS

Magnet Push

Surface Mount

4510932191258

20

400

22

Slide to See More


CAD download

Body

Item Name
ML-80BR
ML-80WT
ML-80BL
Item Name 2D 3D Others RoHS Item Code
ML-80BR DXF DWG SAT IGES X_T STEP 3DPDF

140-050-270

ML-80WT DXF DWG SAT IGES X_T STEP 3DPDF

140-050-271

ML-80BL DXF DWG SAT IGES X_T STEP 3DPDF

140-050-013

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/06/12)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/06/12)

Note

—Be sure to read the “Cautions”.

—For large door, please use ML120 or ML-ZN80.

—Please use hinges without catch.

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Type
Magnetic Force N
L
  • -
W
  • -
H
  • -
Stroke
  • -
Installation Type
Body Material
Body Finish/Colour
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More