- MLC-HT130BL
NON-MAGNETIC TOUCH LATCHMLC-HT130BL
1 / 1 total results
Filter items
- Heat Resistance
- Passed 100,000 open/close private cycle test
- Heat-resistance (up to 120 degrees Celsius) and long stroke.
No handle needed, just push to open/close.
Non magnetic.
Lightly push to open the door. When closing, arm will catch the counter plate and hold the door by lightly pushing, too.
Wide adjustment range: +/-2mm vertically and +/-3.5mm horizontally.
Installation with rivet is also possible.
Similar item (non-heat resistance, stroke 23mm): MLC-100WT. - Specification
- —Passed 100,000 open/close private cycle test
- Accessories
- —Truss head tapping screw 4×16 (SUS)
- Recommended Screw
- —M4 pan or truss head screw, No.4 rivet
Drawings / Illustrations
Spec Table
Body
CAD download
Catalogue
Note
—Retaining force may decrease at high temperature. The retaining force at 120°C is about 29.4N (3kgf), which may vary depending on the environment and conditions.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Magnetic Force N
-
L
-
- -
-
W
-
- -
-
H
-
- -
-
Stroke
-
- -
-
Installation Type
-
-
Body Material
-
RoHS 2
-
-
CAD
-
