LEVELING GLIDEMN
10 / 10 total results
- Swivels approximately 8° to compensate for uneven floors.
Leveling glide with plastic base to prevent from scratching the floor.
Spec Table
Body
CAD download
Body
Item Name |
---|
MN-25M8 |
MN-25N2.5 |
MN-32M10 |
MN32N3 |
MN-36M10 |
MN-36N3 |
MN-40M10 |
MN-40N3 |
MN-50M12 |
MN-50N4 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
MN-25M8 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-401 |
MN-25N2.5 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-400 |
MN-32M10 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-403 |
MN32N3 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-402 |
MN-36M10 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-405 |
MN-36N3 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-404 |
MN-40M10 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-407 |
MN-40N3 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-406 |
MN-50M12 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-409 |
MN-50N4 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-408 |
Catalogue
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N/pc
-
Body Height H (mm)
-
- -
-
Screw Length L1 (mm)
-
- -
-
Bottom Diameter D
-
- -
-
Screw Material
-
-
Body Material
-
-
Bottom Material
-
-
RoHS 2
-
-
CAD
-
