MPH-22G

MICRO DETENT HINGEMPH-22G

1 / 1 total results

Filter items
  • MICRO DETENT HINGE
  • MPH-22G
Discontinued
  • Passed 100,000 open/close private cycle test
Ultra compact detent hinge suitable for clamshell type cell phones, PDA and other foldable devices.
Designed for 160 degreesopening, and detent catch in open and closed position.
Easy snap-in for quick assembly.
Application
—Cell phone, PDA, remote control, gaming device, etc.

In Use

Images

Spec Table

Body

Image Item Name Item Code Purchase Quotation
MPH-22G 170-098-727
eShop
Image Item Name Purchase Item Code Quotation Sales Info Mark RoHS Opening Angle Main Material Finish/Colour EAN Weight (g)

MPH-22G

eShop

170-098-727

Discontinued

160°

Steel

Coloured Zinc Chromate

4510932073660

0.62

Slide to See More


CAD download

Body

Item Name
MPH-22G
Item Name 2D 3D RoHS Sales Info Item Code
MPH-22G DXF DWG SAT IGES X_T STEP

Discontinued

170-098-727

Slide to See More

Catalogue

Note

—For clamshell type cell phones, with weight up to 55g when using two hinges.

—The boundary between the movable side and fixed side of casing shall be set near the hinge centre.

—For more details on mounting dimensions, please contact local representatives.

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More