NAL

CAM LOCKNAL

2 / 2 total results

Filter items
  • CAM LOCK
  • NAL

Suitable for vending machine, parking meter, game machine, and coin locker, etc.
Key removing angle: (1) rotate clockwise by 90° and remove when locked (2) rotate clockwise by 90° and remove when locked and unlocked * (3) rotate counterclockwise by 90° and remove when locked and unlocked * (* made to order)
Key is removable only in locked position (90° rotation). In order to ensure that the application is properly locked.
5,000 key changes available.

Spec Table

Body

Image Item Name Item Code Quotation
NAL-B 150-061-067
NAL-D 150-001-399
Image Item Name Item Code Quotation RoHS Key Type Cylinder Diameter Max Door Thickness Key Changes Main Material Key Shape Ring Outer Width Length L1 Length L2 Installation Method Key Removeable Key Turn Angle Application Type Mounting Surface Locked Position Colour Masterkey Function EAN Box Weight (g)

NAL-B

150-061-067

Key Different

ϕ19 (width: 15.8)

10

3001 to 30000

Brass

Circular-Keyway Cam Lock

22

28

17

Nut

When Locked

90°

Single Side Flaps

Lock for Sheet Metal

Sheet Metal

Key Not Removeable

Silver

None

4510932019699

100

55

NAL-D

150-001-399

Key Alike

ϕ19 (width: 15.8)

10

3001 to 30000

Brass

Circular-Keyway Cam Lock

22

28

17

Nut

When Locked

90°

Single Side Flaps

Lock for Sheet Metal

Sheet Metal

Key Not Removeable

Silver

None

-

100

55

Slide to See More

CAD download

Unique Drawings (installation, locus, processing)

Content
Cut Out Dimension
Content 2D 3D
Cut Out Dimension DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
NAL-B
NAL-D
Item Name 2D 3D RoHS Item Code
NAL-B DXF DWG SAT IGES X_T STEP

150-061-067

NAL-D DXF DWG SAT IGES X_T STEP

150-001-399

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More