- NAL-XS
MINI CAM LOCKNAL-XS
4 / 4 total results
Filter items
- Ultra compact type of only 13.2mm thick maximises space inside of cabinet.
Ideal for coin-operated devices such as vending machine, ATM, and game machine, etc.
NAL-XS-1: Key is removable in locked position only. (In order to ensure that the application is properly locked.) NAL-XS-2: Key is removable in both locked and unlocked positions.
Cam is reversible (clockwise rotation at delivery).
1 Key Alike available. Key different is also available (10 key changes).
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
NAL-XS-1-B | 150-034-270 | eShop |
||
NAL-XS-1-D | 150-001-375 | eShop |
||
NAL-XS-2-B | 150-034-272 | eShop |
||
NAL-XS-2-D | 150-001-376 | eShop |
CAD download
Body
Item Name |
---|
NAL-XS-1-B |
NAL-XS-1-D |
NAL-XS-2-B |
NAL-XS-2-D |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Ring Outer Width
-
-
Length L2
-
-
Length L1
-
-
Key Type
-
-
Key Changes
-
-
Main Material
-
-
Installation Method
-
-
RoHS 2
-
-
CAD
-
Loading