NF-60DF

RECESSED HOOKNF-60DF

2 / 2 total results

Filter items

folding hook,foldable hook,coat hook,retractable hook

  • RECESSED HOOK
  • Soft-close Mechanism/For Sheet Metal/Front Mount
  • NF-60DF

  • Soft Close

folding hook,foldable hook,coat hook,retractable hook

Easy installation and removal. Surface mount type on sheet metal.
Arm automatically and slowly closes when hooked items are removed.
Handhold at hook tip allows for easy opening.
Little projection when hook is retracted.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
NF-60DF-BL 110-037-738
NF-60DF-MSL 110-037-740
Image Item Name Purchase Item Code Quotation RoHS Load Capacity N Load Capacity kgf Depth Type Mounting Method Extra Features Colour EAN Weight (g)

NF-60DF-BL

110-037-738

294

30

24

Storage Type

Wall (Surface Mount)

Self-close (Soft-close)

Black

4510932177986

54

NF-60DF-MSL

110-037-740

294

30

24

Storage Type

Wall (Surface Mount)

Self-close (Soft-close)

Metallic Silver

4510932178006

54

Slide to See More


CAD download

Body

Item Name
NF-60DF-BL
NF-60DF-MSL
Item Name 2D 3D Others RoHS Item Code
NF-60DF-BL DXF DWG SAT IGES X_T STEP 3DPDF

110-037-738

NF-60DF-MSL DXF DWG SAT IGES X_T STEP 3DPDF

110-037-740

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/08/03)

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • Soft-close Recessed Hooks

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Depth (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More