MAGNETIC RUBBER SHEETNMS
6 / 6 total results
- Easy to cut.
Easy to apply with glue.
Ultra thin but strong magnetic force by using neodymium magnet.
Weaker magnetic type (KMS ) available.
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
NMS-1-200 | 140-021-209 |
![]() |
|
![]() |
NMS-2-200 | 140-021-210 |
![]() |
|
![]() |
NMS-3-200 | 140-021-211 |
![]() |
|
![]() |
NMS-4-200 | 140-021-212 |
![]() |
|
![]() |
NMS-5-200 | 140-021-213 |
![]() |
|
![]() |
NMS-6-200 | 140-021-214 |
![]() |
CAD download
Body
Item Name |
---|
NMS-1-200 |
NMS-2-200 |
NMS-3-200 |
NMS-4-200 |
NMS-5-200 |
NMS-6-200 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
NMS-1-200 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
140-021-209 |
NMS-2-200 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
140-021-210 |
NMS-3-200 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
140-021-211 |
NMS-4-200 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
140-021-212 |
NMS-5-200 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
140-021-213 |
NMS-6-200 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
140-021-214 |
Catalogue
Note
—Be sure to read the “Cautions”.
—Don't use outside.
—Do not use in contact with steam, hot water and water. The cut surface may rust.
—Max. temperature: 80°C
—Do not use for installing fragile or heavy items vertically.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Mounting Direction
-
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
RoHS 2
-
-
CAD
-
