NO990

SECURITY CAM LOCKNO990

2 / 2 total results

Filter items
  • SECURITY CAM LOCK
  • Magnet Embedded Key
  • NO990

Stock Limited
Cam lock with pin cylinder using the repulsive force of the magnet.
Specially designed key with magnet prevents from lock-picking and duplication of the key.
Key can only be removed only when locked (90°clockwise rotation), in order to ensure that the application is properly locked.
With/without drill-protection cover available.
Max. 40,000 key changes available.
Lock without ring can be made to order.
Compliant with Japan Vending Machine Manufactures Association Standard (JVMA1001).

Spec Table

Body

Image Item Name Item Code Purchase Quotation
NO990VC-B 150-013-019
eShop
NO990R-B 150-013-020
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS Key Type Drill Cap Min Door Thickness Max Door Thickness Key Changes Main Material Key Shape Ring Outer Width Length L1 Length L2 Installation Method Key Removeable Key Turn Angle Application Type Mounting Surface Locked Position Colour Masterkey Function EAN Box Carton Weight (g)

NO990VC-B

eShop

150-013-019

Key Different

Included

0.8

8

Over 30001

Brass

Dimple Key

30

27.6

17.4

Nut

When Locked

90°

Single Side Flaps

Lock for Sheet Metal

Sheet Metal

Key Not Removeable

Silver

None

4510932063142

25

100

109

NO990R-B

eShop

150-013-020

Key Different

None

0.8

8

Over 30001

Brass

Dimple Key

30

27.6

17.4

Nut

When Locked

90°

Single Side Flaps

Lock for Sheet Metal

Sheet Metal

Key Not Removeable

Silver

None

4510932063159

25

100

103

Slide to See More


CAD download

Body

Item Name
NO990VC-B
NO990R-B
Item Name 2D 3D RoHS Item Code
NO990VC-B DXF DWG SAT IGES X_T STEP

150-013-019

NO990R-B DXF DWG SAT IGES X_T STEP

150-013-020

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More