OLYA

BUTT HINGEOLYA

2 / 2 total results

Filter items
  • BUTT HINGE
  • OLYA

Shaft detachable

Spec Table

Body

Image Item Name Item Code Purchase Quotation
OLYA-185S 170-099-771
OLYA-128S 170-099-772
Image Item Name Purchase Item Code Quotation RoHS Material Main Finish Length L Width W W2 W3 d D1 D2 Knuckles Load Capacity N/2 pcs Load Capacity kgf/2 pcs EAN Weight (g)

OLYA-185S

170-099-771

Stainless Steel (SUS304)

Polished

65

185

30

155

5

6

12.5

5

245

25

4510932074179

330

OLYA-128S

170-099-772

Stainless Steel (SUS304)

Polished

51

128

52

76

4

5

9.5

3

127

13

4510932074186

120

Slide to See More


CAD download

Body

Item Name
OLYA-185S
OLYA-128S
Item Name 2D 3D Others RoHS Item Code
OLYA-185S DXF DWG SAT IGES X_T STEP 3DPDF

170-099-771

OLYA-128S DXF DWG SAT IGES X_T STEP 3DPDF

170-099-772

Slide to See More

Catalogue

Note

—E-type retaining ring is not included.

—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Load Capacity N/2pcs
Load Capacity N/1pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More