OV-EZ

OVER THE TOP FLIPPER DOOR MECHANISMOV-EZ

4 / 4 total results

Filter items
  • OVER THE TOP FLIPPER DOOR MECHANISM
  • (W/LIFT-ASSIST)
  • OV-EZ

  • Lift Assist
  • Soft Close
Patented Lapcon mechanism controls door opening and closing softly and smoothly.
Lift-assist function allows extra-light opening.
Storing the door horizontally on the top board maximises space inside of the cabinet.

Videos

Related information

Spec Table

Body

Image Item Name Item Code Quotation
OV-EZ-3 180-100-091
OV-EZ-5 180-100-092
OV-EZ-7 180-100-093
OV-EZ-9 180-100-094
Image Item Name Item Code Quotation Sales Info Mark RoHS Main Material Finish/Colour Min Flap Weight for Lift (kg) Max Flap Weight for Lift (kg) Min Flap Weight for Free-stop (kg) Max Flap Weight for Free-stop (kg) Min Flap Width Max Flap Width Min Flap Height Max Flap Height Min Flap Thickness Flap Opening Direction Damper Effective Direction Flap Mounting Material EAN

OV-EZ-3

180-100-091

-

ABS/Steel

Nickel/Black

2.5

4.0

4.0

6.5

600

1200

370

450

15

Upward Opening

Opening Direction
Closing Direction

Wood

4510932078313

OV-EZ-5

180-100-092

-

ABS/Steel

Nickel/Black

3.5

5.0

5.0

8.0

600

1200

370

450

15

Upward Opening

Opening Direction
Closing Direction

Wood

4510932078320

OV-EZ-7

180-100-093

-

ABS/Steel

Nickel/Black

4.5

6.0

6.0

10.0

600

1200

370

450

15

Upward Opening

Opening Direction
Closing Direction

Wood

4510932078337

OV-EZ-9

180-100-094

Discontinued

ABS/Steel

Nickel/Black

5.5

7.0

7.0

11.5

600

1200

370

450

15

Upward Opening

Opening Direction
Closing Direction

Wood

4510932078344

Slide to See More

★Discontinued ☆Limited stock available. Please contact your vender.

Sold Separately

Image Item Name Item Code Quotation
C1315-14 190-113-849
C1315-18 190-113-850
Image Item Name Item Code Quotation RoHS Flap Opening Direction Material Finish A B Rail Length Travel Length Height H Width W Slide Rail Type Separable Locking Function EAN Box Weight (g)

C1315-14

190-113-849

Related Component

Steel

Clear Zinc Chromate

186.7

310.5

350.6

262

35.3

9.5

Special Rail

None

None

4582278005940

20

320

C1315-18

190-113-850

Related Component

Steel

Clear Zinc Chromate

286.7

410.5

450.6

362

35.3

9.5

Special Rail

None

None

4582278005964

20

390

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
OV-EZ-SP 180-109-402
Image Item Name Item Code Quotation RoHS Flap Opening Direction Material Finish EAN

OV-EZ-SP

180-109-402

Related Component

Steel

Black Chromate

4510932079174

Slide to See More

Sold Separately

Image Item Name Item Code Quotation
BS-2 210-030-568
Image Item Name Item Code Quotation RoHS Main Material Flap Opening Direction Material Colour Amount per Sheet Height Outer Dimensions Shape EAN

BS-2

210-030-568

Polyurethane (PUR)

Related Component

Polyurethane (PUR)

Clear

242/1 sheet

5

11.1

Round

4510932100137

Slide to See More

CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Content 2D 3D
Locus Chart DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
OV-EZ-3
OV-EZ-5
OV-EZ-7
OV-EZ-9
Item Name 2D 3D RoHS Sales Info Item Code
OV-EZ-3 DXF DWG SAT IGES X_T STEP

-

180-100-091

OV-EZ-5 DXF DWG SAT IGES X_T STEP

-

180-100-092

OV-EZ-7 DXF DWG SAT IGES X_T STEP

-

180-100-093

OV-EZ-9 DXF DWG SAT IGES X_T STEP

Discontinued

180-100-094

Slide to See More

Sold Separately

Item Name
C1315-14
C1315-18
Item Name 2D 3D Others RoHS Item Code
C1315-14 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-849

C1315-18 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-850

Slide to See More

Sold Separately

Item Name
OV-EZ-SP
Item Name 2D 3D RoHS Item Code
OV-EZ-SP DXF DWG SAT IGES X_T STEP

180-109-402

Slide to See More

Sold Separately

Item Name
BS-2
Item Name 2D 3D Others RoHS Item Code
BS-2 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-568

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • OVN・OV-EZ・OV-1/IF - Lapcon door mechanism

×
Filter
Filter items
Search Clear All ×
Opening Direction
Damper Direction
Max. Door Moment N.m
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More