OVN

OVER THE TOP FLIPPER DOOR MECHANISMOVN

2 / 2 total results

Filter items
  • OVER THE TOP FLIPPER DOOR MECHANISM
  • (W/SOFT CLOSING)
  • OVN

  • Soft Close
Patented Lapcon mechanism controls door opening and closing softly and smoothly.
Prevents from slamming shut and pinching fingers.
Storing the door horizontally on the top board maximises space inside of the cabinet.

Videos

Related information

Spec Table

Body

Image Item Name Item Code Quotation
OVN-3 180-091-040
OVN-5 180-100-007
Image Item Name Item Code Quotation Mark RoHS Main Material Finish/Colour Min Door Weight kg Max Door Weight kg Max Flap Width Min Flap Height Max Flap Height Min Flap Thickness Flap Opening Direction Damper Effective Direction Finish Colour Flap Mounting Material EAN Box

OVN-3

180-091-040

ABS/Steel

Nickel/Black

3

5

1500

370

450

15

Upward Opening

Closing Direction

Nickel

Black

Wood

4510932078122

40

OVN-5

180-100-007

ABS/Steel

Nickel/Black

5

7

1500

370

450

15

Upward Opening

Closing Direction

Nickel

Black

Wood

4510932078146

40

Slide to See More

※Limited stock available. Please contact your vender.

Sold Separately

Image Item Name Item Code Quotation
C1315-14 190-113-849
C1315-18 190-113-850
Image Item Name Item Code Quotation RoHS Flap Opening Direction Finish Material A B Rail Length Travel Length Height H Width W Slide Rail Type Separable Locking Function EAN Box Weight (g)

C1315-14

190-113-849

Related Component

Clear Zinc Chromate

Steel

186.7

310.5

350.6

262

35.3

9.5

Special Rail

None

None

4582278005940

20

320

C1315-18

190-113-850

Related Component

Clear Zinc Chromate

Steel

286.7

410.5

450.6

362

35.3

9.5

Special Rail

None

None

4582278005964

20

390

Slide to See More

CAD download

Unique Drawings (installation, locus, processing)

Content
Locus Chart
Content 2D 3D
Locus Chart DXF DWG SAT IGES X_T STEP

Slide to See More

Body

Item Name
OVN-3
OVN-5
Item Name 2D 3D RoHS Item Code
OVN-3 DXF DWG SAT IGES X_T STEP

180-091-040

OVN-5 DXF DWG SAT IGES X_T STEP

180-100-007

Slide to See More

Sold Separately

Item Name
C1315-14
C1315-18
Item Name 2D 3D Others RoHS Item Code
C1315-14 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-849

C1315-18 DXF DWG SAT IGES X_T STEP 3DPDF

190-113-850

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
  • OVN・OV-EZ・OV-1/IF - Lapcon door mechanism

×
Filter
Filter items
Search Clear All ×
Opening Direction
Damper Direction
Max. Door Moment N.m
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More