CORNER CONNECTORPJ
6 / 6 total results
Filter items
- CORNER CONNECTOR
- One-touch Connector/For Single-groove
- PJ
- PJ Series

Stock Limited
- Used for easily installing single-groove aluminium frames to each other.
Easy connection of aluminium frames with one screw.
Unique installation system shortens working time.
Widely applied to various aluminium frames.
Only 3 parts.
Clean appearance.
Type for 4mm wide groove also available by made to order.
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
PJ-60 | 120-040-456 | eShop |
![]() |
![]() |
PJ-80 | 120-040-490 | eShop |
![]() |
![]() |
PJ-100T | 120-040-550 | eShop |
![]() |
![]() |
PJ-100 | 120-040-551 | eShop |
![]() |
![]() |
PJ-60T | 120-040-554 | eShop |
![]() |
![]() |
PJ-80T | 120-040-555 | eShop |
![]() |
CAD download
Body
Item Name |
---|
PJ-60 |
PJ-80 |
PJ-100T |
PJ-100 |
PJ-60T |
PJ-80T |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/04)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/04/04)

Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
