CORNER CONNECTORPJ
10 / 10 total results
- CORNER CONNECTOR
- One-touch Connector/Post-installation Type
- PJ
- PJ Series
- Used for easily installing single-groove aluminium frames to each other.
Conductive type and standard type are available.
Can be directly installed to the desired position.
Easy connection of aluminium frames with one screw.
Unique installation system shortens working time.
Widely applied to various aluminium frames.
Only 3 parts.
PJ-80HA and PJ-100HA can be used to install 5mm panel by changing the direction of connector cover (choose the type with screw hole).
Clean appearance.
Videos
Drawings / Illustrations
-
Show all
*PJ-80HA and PJ-100HA have screw holes on both sides.
Refer to for details. -
Show all
[Applicable Frame Reference Dimensions]
—For 6 mm wide groove -
Show all
—For 8 mm wide groove
-
Show all
—For 10 mm wide groove
-
Show all
[Conductive Type Cutaway View]
-
Show all
[Installation]
1. As show in the figure, fit the Inner connector into the groove of the aluminium frame. -
Show all
2. Put the connector cover on the Inner connector.
-
Show all
3. Tighten with the supplied mounting screw.
-
Show all
[Failure load Test Method]
Spec Table
Body [[Conductive Type]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
PJ-60AE | 120-012-423 | |||
PJ-60ATE | 120-012-424 | |||
PJ-80AE | 120-012-425 | |||
PJ-80ATE | 120-012-426 |
Body [[Standard Type]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
PJ-80HA | 120-040-557 | |||
PJ-100HA | 120-040-558 | |||
PJ-60AT | 120-041-250 | |||
PJ-60AT | 120-041-251 | |||
PJ-80AT | 120-041-252 | |||
PJ-80A | 120-041-253 |
CAD download
Body [[Conductive Type]]
Item Name |
---|
PJ-60AE |
PJ-60ATE |
PJ-80AE |
PJ-80ATE |
Body [[Standard Type]]
Item Name |
---|
PJ-80HA |
PJ-100HA |
PJ-60AT |
PJ-60AT |
PJ-80AT |
PJ-80A |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
PJ-80HA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-040-557 |
|
PJ-100HA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-040-558 |
|
PJ-60AT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-041-250 |
|
PJ-60AT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-041-251 |
|
PJ-80AT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-041-252 |
|
PJ-80A | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
120-041-253 |
Catalogue
Note
—Aluminium frames to be connected shoud be of the same size and shape.
—Applicable frame size is for reference. Please check with actual item.
—Recommended tightening torque varies depending on installation conditions. Determine torque value by test before use.
—Conductive type cannot guarantee perfect conduction.In addition, reusing corner connector may cause poor conductivity. Please make conductivity check after assembly.
—The failure load in the table below is the static load when the corner connector is damaged and the aluminium frames dropped out by the “Failure load test method”. It does not guarantee the strength.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.