PJ-A_1

6 / 6 total results

Filter items

Spec Table

Body [[Standard Type]]

Image Item Name Item Code Purchase Quotation
PJ-80HA 120-040-557
PJ-100HA 120-040-558
PJ-60AT 120-041-250
PJ-60A 120-041-251
PJ-80AT 120-041-252
PJ-80A 120-041-253
Image Item Name Purchase Item Code Quotation RoHS d Groove Width A B C D E F G [3] Size Recommended Closing Torque N.m Recommended Closing Torque kgf.cm Fracture Load N Fracture Load kgf Aluminium Frame Groove Width Applications Product Type EAN

PJ-80HA

120-040-557

M5

8mm

57

25

12

1.5-4.7

40

15

8

M6×18

6

61.2

392

40

8

Aluminium Frame Fastener

Fasteners

4510932049023

PJ-100HA

120-040-558

M5

10mm

71

32.5

12

4.5-7

50

15

10

M8×25

13

133

833

85

10

Aluminium Frame Fastener

Fasteners

4510932049030

PJ-60AT

120-041-250

M4

6mm

55

22

10

1-3

39

11

6

M6×16

6

61.2

284

29

6

Aluminium Frame Fastener

Fasteners

4510932049825

PJ-60A

120-041-251

None

6mm

55

22

10

1-3

39

11

6

M6×16

6

61.2

284

29

6

Aluminium Frame Fastener

Fasteners

4510932049832

PJ-80AT

120-041-252

M4

8mm

55

26

10

1.5-4.5

39

13

8

M8×16

13

133

392

40

8

Aluminium Frame Fastener

Fasteners

4510932049849

PJ-80A

120-041-253

None

8mm

55

26

10

1.5-4.5

39

13

8

M8×16

13

133

392

40

8

Aluminium Frame Fastener

Fasteners

4510932002875

Slide to See More

CAD download

Body [[Standard Type]]

Item Name
PJ-80HA
PJ-100HA
PJ-60AT
PJ-60A
PJ-80AT
PJ-80A
Item Name 2D 3D Others RoHS Item Code
PJ-80HA DXF DWG SAT IGES X_T STEP 3DPDF

120-040-557

PJ-100HA DXF DWG SAT IGES X_T STEP 3DPDF

120-040-558

PJ-60AT DXF DWG SAT IGES X_T STEP 3DPDF

120-041-250

PJ-60A DXF DWG SAT IGES X_T STEP 3DPDF

120-041-251

PJ-80AT DXF DWG SAT IGES X_T STEP 3DPDF

120-041-252

PJ-80A DXF DWG SAT IGES X_T STEP 3DPDF

120-041-253

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More