CORNER CONNECTORPJ
4 / 4 total results
- CORNER CONNECTOR
- One-touch Connector/For Double-groove
- PJ
- PJ Series

Partially Discontinued
- Used for easily installing double-groove aluminium frames to each other.
Easy connection of aluminium frames with 2 screws.
Unique installation system shortens working time.
Widely applied to various aluminium frames.
Clean appearance.
Groove pitch and width can be made to order.
Drawings / Illustrations
-
Show all
-
Show all
[Applicable Frame Reference Dimensions]
—For 6 mm wide groove -
Show all
—For 8 mm wide groove
-
Show all
[Installation]
1. Insert the AS nut into the groove of the aluminium frame. -
Show all
2. Put the connector cover on the Inner connector.
-
Show all
3. Tighten with the supplied mounting screws.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
PJ-60W30 | 120-040-488 | eShop |
![]() |
![]() |
PJ-80W30 | 120-040-552 | eShop |
![]() |
![]() |
PJ-80W30T | 120-040-553 | eShop |
![]() |
![]() |
PJ-60W30T | 120-040-556 | eShop |
![]() |
CAD download
Catalogue
Note
—Aluminium frames to be connected shoud be of the same size and shape.
—Applicable frame size is for reference. Please check with actual item.
—This type cannot be post-installed. It is necessary to insert the inner connector into the aluminium frame to be connected in advance.
—Recommended tightening torque varies depending on installation conditions. Determine torque value by test before use.
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
