PLN50N

DESIGN CASTERPLN50N

2 / 2 total results

Filter items
  • DESIGN CASTER
  • Threaded Bolt
  • PLN50N

Winner of the 2013 Good Design Award

Spec Table

Body

Image Item Name Item Code Purchase Quotation
PLN50N10BL 200-022-218
PLN50N10CR 200-022-219
Image Item Name Purchase Item Code Quotation RoHS Finish/Colour (Body) Load Capacity N Load Capacity kgf Number of Wheels Body Material Wheel Material Wheel Width B Wheel Diameter D Installation Height H Screw Diameter M Body Colour Wheel Lock/Brakes Caster Type Installation Method EAN Box Carton Weight (g)

PLN50N10BL

200-022-218

Paint/Black

785

80

Single

Zinc Alloy (ZDC)

Polyamide (PA)

14

50

66.5

M10

Black

None

Swivel

Threaded Bolt

4510932090155

1

40

203

PLN50N10CR

200-022-219

Chrome

785

80

Single

Zinc Alloy (ZDC)

Polyamide (PA)

14

50

66.5

M10

-

None

Swivel

Threaded Bolt

4510932090162

1

40

203

Slide to See More


CAD download

Body

Item Name
PLN50N10BL
PLN50N10CR
Item Name 2D 3D Others RoHS Item Code
PLN50N10BL DXF DWG SAT IGES X_T STEP 3DPDF

200-022-218

PLN50N10CR DXF DWG SAT IGES X_T STEP 3DPDF

200-022-219

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Load Capacity N
Installation Height H (mm)
  • -
Wheel Diameter D (mm)
  • -
Plate Length L (mm)
  • -
Plate Width W (mm)
  • -
Wheel Width B (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More