PP-60

PIVOT HINGEPP-60

2 / 2 total results

Filter items
  • PIVOT HINGE
  • For Inset Doors
  • PP-60

Spec Table

Body

Image Item Name Item Code Purchase Quotation
PP-60R 170-090-261
PP-60L 170-090-262
Image Item Name Purchase Item Code Quotation RoHS Hanging Position Material Finish Max Door Height Max Door Weight kg/set Max Door Width Length L Leaf Thickness (t) Hinge Type Load Capacity N/2pcs EAN Box Weight (g)

PP-60R

170-090-261

Right (for right-lower / left-upper)

Stainless Steel (SUS430)

Plain

700

4

450

4.5

2

Pivot Hinge

39

4510932021302

100

22

PP-60L

170-090-262

Left (for left-lower / right-upper)

Stainless Steel (SUS430)

Plain

700

4

450

4.5

2

Pivot Hinge

39

4510932021319

100

22

Slide to See More


CAD download

Body

Item Name
PP-60R
PP-60L
Item Name 2D 3D Others RoHS Item Code
PP-60R DXF DWG SAT IGES X_T STEP 3DPDF

170-090-261

PP-60L DXF DWG SAT IGES X_T STEP 3DPDF

170-090-262

Slide to See More

Catalogue

Note

—Recommended for use in pairs.

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Length L (mm)
  • -
Width W (mm)
  • -
Leaf Thickness
  • -
Load Capacity N/2pcs
Load Capacity N/1pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More