T-SHAPED HOLDER FOR POINT FIXPTH
2 / 2 total results
- For point fix (sold separately).
Used for installing glass to the handrail post with point fix. Please use with point fix recommended in the table below.
M5 screw type (PTH-5) and M8 screw type (PTH-8) available.
Non-Handed. Can be installed on left or right side.
Adjustment range: vertical +/-5mm, depth 4mm. Horizontal adjustment is possible by using point fix (PTH-8 only).
Ideal for exterior application. Acceptable glass weight: 36kg (4 pcs, vertical mounting).
Spec Table
Body
Sold Separately
Sold Separately
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
Z059 | 270-180-388 |
![]() |
|
![]() |
Z058 | 270-180-387 |
![]() |
|
![]() |
Z060 | 270-181-398 | eShop |
![]() |
CAD download
Body
Item Name |
---|
PTH-5 |
PTH-8 |
Sold Separately
Item Name |
---|
7000VA |
7005VA |
7010VA |
7015VA |
7061VA |
7062VA |
PE-20SR |
PE-20ST |
PE-32HT |
PE-32SR |
PE-32ST |
PE-32YT |
PE-40SR |
PE-40ST |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
7000VA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-180-074 |
7005VA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-180-548 |
7010VA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-179-376 |
7015VA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-181-314 |
7061VA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-180-076 |
7062VA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-181-330 |
PE-20SR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-180-982 |
PE-20ST | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-180-981 |
PE-32HT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-022-238 |
PE-32SR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-180-592 |
PE-32ST | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-022-236 |
PE-32YT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-022-237 |
PE-40SR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-180-980 |
PE-40ST | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-022-235 |
Sold Separately
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
