- PTH_1
Spec Table
Sold Separately
CAD download
Sold Separately
Item Name |
---|
7000VA |
7005VA |
7010VA |
7015VA |
7061VA |
7062VA |
PE-20SR |
PE-20ST |
PE-32HT |
PE-32SR |
PE-32ST |
PE-32YT |
PE-40SR |
PE-40ST |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
7000VA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-180-074 |
7005VA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-180-548 |
7010VA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-179-376 |
7015VA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-181-314 |
7061VA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-180-076 |
7062VA | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-181-330 |
PE-20SR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-180-982 |
PE-20ST | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-180-981 |
PE-32HT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-022-238 |
PE-32SR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-180-592 |
PE-32ST | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-022-236 |
PE-32YT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-022-237 |
PE-40SR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-180-980 |
PE-40ST | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
120-022-235 |
Catalogue
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
