- Industrial Component Hardware
- HOOKS AND BRACKETS
- VARIOUS HOOKS
- PXB-GN05M-101
MAGNETIC HOOKPXB-GN05M-101
5 / 5 total results
- MAGNETIC HOOK
- Magnet Type
- PXB-GN05M-101
- Mini Nordic Rubber Series
- A easy-to-use magnetic hook with vivid colours inspired by the Northern Europe.
- Specification
- • Orders of over 300 pieces (1 lot) can be requested in special colours.
Videos
Spec Table
Body [Set]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
PXB-GN05M-101-YR | 110-036-555 |
![]() |
|
![]() |
PXB-GN05M-101-GY | 110-036-556 |
![]() |
|
![]() |
PXB-GN05M-101-NB | 110-036-557 |
![]() |
|
![]() |
PXB-GN05M-101-WT | 110-036-558 |
![]() |
|
![]() |
PXB-GN05M-101-GR | 110-036-559 |
![]() |
Optional Parts [Cover Only (for replacement)]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
PXB-GN05M-101G-YR | 110-037-160 |
![]() |
|
![]() |
PXB-GN05M-101G-GY | 110-037-161 |
![]() |
|
![]() |
PXB-GN05M-101G-NB | 110-037-162 |
![]() |
|
![]() |
PXB-GN05M-101G-GWT | 110-037-163 |
![]() |
|
![]() |
PXB-GN05M-101G-GR | 110-037-164 |
![]() |
CAD download
Body [Set]
Item Name |
---|
PXB-GN05M-101-YR |
PXB-GN05M-101-GY |
PXB-GN05M-101-NB |
PXB-GN05M-101-WT |
PXB-GN05M-101-GR |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
PXB-GN05M-101-YR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
110-036-555 |
PXB-GN05M-101-GY | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
110-036-556 |
PXB-GN05M-101-NB | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
110-036-557 |
PXB-GN05M-101-WT | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
110-036-558 |
PXB-GN05M-101-GR | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
110-036-559 |
Optional Parts [Cover Only (for replacement)]
Item Name |
---|
PXB-GN05M-101G-YR |
PXB-GN05M-101G-GY |
PXB-GN05M-101G-NB |
PXB-GN05M-101G-GWT |
PXB-GN05M-101G-GR |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
PXB-GN05M-101G-YR | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-037-160 |
PXB-GN05M-101G-GY | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-037-161 |
PXB-GN05M-101G-NB | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-037-162 |
PXB-GN05M-101G-GWT | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-037-163 |
PXB-GN05M-101G-GR | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-037-164 |
Catalogue
Manuals
Installation Manual | 1015_2_pxb_05m_je.pdf |
---|
Note
• Do not slide the body while it is attached as this may damage the surface to which it is attached.
• The load capacity may differ depending on the steel surface to which the product is mounted. Please test the product under actual use conditions before placing items.
Category
- Industrial Component Hardware
- HOOKS AND BRACKETS
- VARIOUS HOOKS
- PXB-GN05M-101
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kgf
-
Load Capacity N
-
Depth (mm)
-
Hook Gap
-
- -
