- Industrial Component Hardware
- HOOKS AND BRACKETS
- VARIOUS HOOKS
- PXB-GR05-212
- PXB-GR05-212
RUBBER HOOK TWIN TYPEPXB-GR05-212
6 / 6 total results
- RUBBER HOOK TWIN TYPE
- Twin Type
- PXB-GR05-212
- Silicone Rubber Series



BIM data available (Revit format), 360°Product Viewer
- Round-shaped and cute, this hook is covered by soft silicon rubber. It can be used everywhere thanks to its colours that enlight without being too bright.
After the installation the silicon cover is difficult to remove thanks to its safety-focused internal shape.
The good load capacity is guaranteed by the stainless steel base.
MOQ order for custom made colours is only 300 pcs.
In Use
Images
Spec Table
Body
Optional Parts
CAD download
Body
Item Name |
---|
PXB-GR05-212-BRD |
PXB-GR05-212-BYE |
PXB-GR05-212-BGN |
PXB-GR05-212-BBU |
PXB-GR05-212-WT |
PXB-GR05-212-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | |||||
---|---|---|---|---|---|---|---|---|---|---|
PXB-GR05-212-BRD | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
|
110-037-037 |
PXB-GR05-212-BYE | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
|
110-037-038 |
PXB-GR05-212-BGN | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
|
110-037-039 |
PXB-GR05-212-BBU | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
|
110-037-040 |
PXB-GR05-212-WT | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
|
110-037-041 |
PXB-GR05-212-BL | DXF | DWG | SAT | IGES | X_T | STEP | Revit | 3DPDF |
|
110-041-367 |
Optional Parts
Item Name |
---|
PXB-GR05-212G-BRD |
PXB-GR05-212G-BYE |
PXB-GR05-212G-BGN |
PXB-GR05-212G-BBU |
PXB-GR05-212G-WT |
PXB-GR05-212G-BL |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
PXB-GR05-212G-BRD | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-037-140 |
PXB-GR05-212G-BYE | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-037-141 |
PXB-GR05-212G-BGN | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-037-142 |
PXB-GR05-212G-BBU | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-037-143 |
PXB-GR05-212G-WT | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-037-144 |
PXB-GR05-212G-BL | DXF | DWG | SAT | IGES | X_T | STEP |
|
110-041-370 |
Catalogue
Manuals
Installation Manual | 1147_2_pxb_gr05_212_je.pdf |
---|
Related products
Category
- Industrial Component Hardware
- HOOKS AND BRACKETS
- VARIOUS HOOKS
- PXB-GR05-212
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Safety Feature
-
-
Type
-
-
Load Capacity kgf
-
Load Capacity N
-
Colour
-
-
Depth (mm)
-
Hook Gap
-
- -
-
Extra Feature
-
-
RoHS 2
-
-
CAD
-
