RD

STAINLESS STEEL PULLRD

2 / 2 total results

Filter items
  • STAINLESS STEEL PULL
  • RD

Easy to grasp.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
RD-55SM 100-901-049
RD-90SM 100-901-050
Image Item Name Purchase Item Code Quotation RoHS Material Finish L H B P S Knob Body Type Installation Section Type Type Installation Type (Arch) Applicable Mounting Grabbable Colour (For Search) Body Type EAN Box Carton Weight (g)

RD-55SM

100-901-049

Stainless Steel (SCS14)

Mirror

55

23

9.5

42

8

Special Type

Female Screw

Pull

Back Mount

Wood

Yes

Grey/Silver

-

4510932008723

30

360

50

RD-90SM

100-901-050

Stainless Steel (SCS14)

Mirror

90

25.5

10.5

74

10

Special Type

Female Screw

Pull

Back Mount

Wood

Yes

Grey/Silver

Back Mount Handle

4510932008730

20

240

80

Slide to See More


CAD download

Body

Item Name
RD-55SM
RD-90SM
Item Name 2D 3D Others RoHS Item Code
RD-55SM DXF DWG SAT IGES X_T STEP 3DPDF

100-901-049

RD-90SM DXF DWG SAT IGES X_T STEP 3DPDF

100-901-050

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Knob Shape
Installation Type
Height
  • -
Material
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More