RK-50

CONCEALED HINGERK-50

1 / 1 total results

Filter items
  • CONCEALED HINGE
  • RK-50

  • Passed 40,000 open/close private cycle test
High corrosion with stainless steel.
For light door.
Accessories
—Countersunk head wood screw 2.4⨯13 (SUS)

Spec Table

Body

Image Item Name Item Code Purchase Quotation
RK-50 170-090-086
Image Item Name Purchase Item Code Quotation RoHS Door Width Door Height Door Thickness Opening Angle Material Main Finish Type Length L Load Capacity N/2pcs Load Capacity kgf/2pcs Door Bore Depth Frame Bore Depth Application Door Material EAN Box Carton Weight (g)

RK-50

170-090-086

450

700

15

180°

Stainless Steel (SUS304)

Satin

Standard

50

25

2.6

0 to 25 Max

0 to 25 Max

For Furniture

Wood

4510932022002

24

240

28

Slide to See More


CAD download

Body

Item Name
RK-50
Item Name 2D 3D Others RoHS Item Code
RK-50 DXF DWG SAT IGES X_T STEP 3DPDF

170-090-086

Slide to See More

Catalogue

Note

—When increasing the board thickness, be sure to keep the dimensions of * marked on bellow drawings and increase the remaining margins on the opposite side.

—Recommended for use in pairs.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Material
Finish and Colour
Door Width (mm)
  • -
Door Height (mm)
  • -
Door Thickness (mm)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More