LEVELING GLIDERP
7 / 7 total results
- Swivels approximately 30° to compensate for uneven floors.
Polyamide base.
Wide variations of available bolts: M6~M14.
RPS with stainless steel threaded bolt also available.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
RP-25M6-G | 200-140-028 |
![]() |
|
![]() |
RP-30M8-G | 200-140-029 |
![]() |
|
![]() |
RP-30Ν25 | 200-140-023 |
![]() |
|
![]() |
RP-40M10-G | 200-140-031 |
![]() |
|
![]() |
RP-40N3-G | 200-140-032 |
![]() |
|
![]() |
RP-50M12-G | 200-140-033 |
![]() |
|
![]() |
RP70M14-G | 200-140-027 |
![]() |
CAD download
Body
Item Name |
---|
RP-25M6-G |
RP-30M8-G |
RP-30Ν25 |
RP-40M10-G |
RP-40N3-G |
RP-50M12-G |
RP70M14-G |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
RP-25M6-G | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-028 |
RP-30M8-G | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-029 |
RP-30Ν25 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-023 |
RP-40M10-G | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-031 |
RP-40N3-G | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-032 |
RP-50M12-G | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-033 |
RP70M14-G | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-027 |
Catalogue
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N/pc
-
Body Height H (mm)
-
- -
-
Screw Length L1 (mm)
-
- -
-
Bottom Diameter D
-
- -
-
Screw Material
-
-
Body Material
-
-
Bottom Material
-
-
RoHS 2
-
-
CAD
-
