RS-38S

STAINLESS STEEL KNOBRS-38S

1 / 1 total results

Filter items
  • STAINLESS STEEL KNOB
  • RS-38S

Spec Table

Body

Image Item Name Item Code Purchase Quotation
RS-38S 100-011-198
Image Item Name Purchase Item Code Quotation RoHS Material Finish Knob Body Type Installation Section Type Body Height T Outer Diameter D Applicable Mounting Colour (For Search) EAN Box Carton Weight (g)

RS-38S

100-011-198

Stainless Steel (SUS304)

Satin

Round

Female Screw

26

38

Wood

Grey/Silver

4510932011372

20

200

20

Slide to See More


CAD download

Body

Item Name
RS-38S
Item Name 2D 3D Others RoHS Item Code
RS-38S DXF DWG SAT IGES X_T STEP 3DPDF

100-011-198

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Knob Shape
Installation Type
Height
  • -
Material
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More