S-35

LID STAYS-35

1 / 1 total results

Filter items
  • LID STAY
  • S-35

Non-handed.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
S-35 180-100-151
Image Item Name Purchase Item Code Quotation RoHS Main Material Main Finish Max Extendible Length Flap Opening Direction Stay Type EAN Box Carton Weight (g)

S-35

180-100-151

Steel

Chrome

230

Downward Opening

Other Stays

4510932025065

60

300

44

Slide to See More


CAD download

Body

Item Name
S-35
Item Name 2D 3D Others RoHS Item Code
S-35 DXF DWG SAT IGES X_T STEP 3DPDF

180-100-151

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Door Opening
Stay Type
Compression Load N/pc
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More