SAD

STAINLESS STEEL VENTILATORSAD

2 / 2 total results

Filter items
  • STAINLESS STEEL VENTILATOR
  • Mesh Type
  • SAD

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SA-D150 210-030-169
SA-D200 210-030-170
Image Item Name Purchase Item Code Quotation RoHS Colour Finish Material L1 L2 B1 B2 B3 B4 D Max Exhaust Area mm2 Shape Installation Method EAN Box Carton Weight (g)

SA-D150

210-030-169

Silver

Satin

Stainless Steel (SUS304)

150

143.5

40

34

32

26

8

1880

Oval

Recessed

4510932035477

30

600

18.5

SA-D200

210-030-170

Silver

Satin

Stainless Steel (SUS304)

200

194

50

44

42

35

10

3800

Oval

Recessed

4510932035484

30

300

30

Slide to See More


CAD download

Body

Item Name
SA-D150
SA-D200
Item Name 2D 3D Others RoHS Item Code
SA-D150 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-169

SA-D200 DXF DWG SAT IGES X_T STEP 3DPDF

210-030-170

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Material
Outer Dimension D
  • -
Outer Dimension L
  • -
Colour
Finish
Max Exhaust Area mm2
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More