SELF-LEVELING GLIDESAJ
15 / 15 total results
- Gel inside adjusts automatically to uneven floor.
Easy to rearrange table, etc.
Self adjustment up to 3mm or 6mm.
Easy to replace existing leveling glides to SAJ.
Spec Table
Body
Sold Separately
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
SAJ10 | 200-140-390 | eShop |
![]() |
![]() |
SAJ13 | 200-140-391 | eShop |
![]() |
![]() |
SAJ14 | 200-140-392 | eShop |
![]() |
![]() |
SAJ17 | 200-140-393 | eShop |
![]() |
CAD download
Body
Item Name |
---|
SAJ30-10N2.5 |
SAJ30-10N3 |
SAJ30-10M6 |
SAJ30-10M8 |
SAJ30-10M10 |
SAJ30-12N2.5 |
SAJ30-12N3 |
SAJ30-12M6 |
SAJ30-12M8 |
SAJ30-12M10 |
SAJ30-12-6N2.5 |
SAJ30-12-6N3 |
SAJ30-12-6M6 |
SAJ30-12-6M8 |
SAJ30-12-6M10 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
SAJ30-10N2.5 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-309 |
SAJ30-10N3 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-308 |
SAJ30-10M6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-307 |
SAJ30-10M8 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-306 |
SAJ30-10M10 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-305 |
SAJ30-12N2.5 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-304 |
SAJ30-12N3 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-303 |
SAJ30-12M6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-302 |
SAJ30-12M8 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-301 |
SAJ30-12M10 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-149-300 |
SAJ30-12-6N2.5 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-105 |
SAJ30-12-6N3 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-104 |
SAJ30-12-6M6 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-103 |
SAJ30-12-6M8 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-102 |
SAJ30-12-6M10 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
200-140-101 |
Sold Separately
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/05/21)

Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N/pc
-
Body Height H (mm)
-
- -
-
Screw Length L1 (mm)
-
- -
-
Bottom Diameter D
-
- -
-
Screw Material
-
-
Body Material
-
-
Bottom Material
-
-
Extra Functions
-
-
RoHS 2
-
-
CAD
-
