- SCR3-15S
STAINLESS STEEL MINI SLIDESCR3-15S
6 / 6 total results
Filter items
- Full extension (3 members).
Little change in operating force due to mechanism hardly causing ball creep.
Only 15.5mm in height with small deflection, suitable for various places.
Grease (NSF H1 Registered Food Grade Lubricants) for food machinery is used.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
SCR3-15S-80A | 190-034-800 | |||
SCR3-15S-100A | 190-034-801 | |||
SCR3-15S-150A | 190-034-802 | |||
SCR3-15S-80B | 190-034-803 | |||
SCR3-15S-100B | 190-034-804 | |||
SCR3-15S-150B | 190-034-805 |
CAD download
Body
Item Name |
---|
SCR3-15S-80A |
SCR3-15S-100A |
SCR3-15S-150A |
SCR3-15S-80B |
SCR3-15S-100B |
SCR3-15S-150B |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
SCR3-15S-80A | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-034-800 |
|
SCR3-15S-100A | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-034-801 |
|
SCR3-15S-150A | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-034-802 |
|
SCR3-15S-80B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-034-803 |
|
SCR3-15S-100B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-034-804 |
|
SCR3-15S-150B | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
190-034-805 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N/pair
-
Slide Length (mm)
-
- -
-
Travel Length (mm)
-
- -
-
Front Travel Length
-
- -
-
Back Travel Length
-
- -
-
Height H
-
- -
-
Width W
-
- -
Loading