DROP HINGESDH-001
2 / 2 total results
Filter items
recessed hinge
- 3-way adjustment. Overlay: 14–16mm / Door gap: +1mm / Horizontal: +/-1mm
Can be used with SOFT-DOWN STAY SDS-100 and NSDX-10 .
Bore depth: 12mm
Pan head tapping screw 3x13 in black (sold separately) for SDH-001BL is also available.
Glass door type is also available. - Recommended Screw
- —Pan head tapping screw 3⨯13
Spec Table
Body [[Hinge]]
Sold Separately [[Pan Head Tapping Screw 3⨯13] Black]
CAD download
Unique Drawings (installation, locus, processing)
Content |
---|
Locus Chart |
Cut Out Dimension |
Body [[Hinge]]
Item Name |
---|
SDH-001 |
SDH-001BL |
Sold Separately [[Pan Head Tapping Screw 3⨯13] Black]
Catalogue
Note
—Use with a stay for downward-opening.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Hinge Type
-
-
Material
-
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
Leaf Thickness
-
- -
-
Unique Feature
-
-
Load Capacity N/2pcs
-
Load Capacity N/1pc
-
RoHS 2
-
-
CAD
-
Loading