SG-CGP40

LEVELLING GLIDESG-CGP40

2 / 2 total results

Filter items
  • LEVELLING GLIDE
  • Swivel Function
  • SG-CGP40

The body of the levelling glide can tilt up to approximately 10°, enabling it to hold level even on slanting floors.
Separated body and base structure enables height to be adjusted by rotating the body even while a load is applied.
The base is made from slip-resistant ethylene-vinyl acetate (EVA).

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SG-CGP40M8L26 200-042-136
SG-CGP40M8L54 200-042-137
Image Item Name Purchase Item Code Quotation RoHS Load Capacity N Load Capacity kgf Screw Diameter M Body Height h Screw Length L1 Width W Screw Material Body Material Bottom Material EAN Box Weight (g)

SG-CGP40M8L26

200-042-136

588

60

M8

45.5

24

34.8

Steel

Polyamide (PA)

EVA

4510932180634

250

38

SG-CGP40M8L54

200-042-137

588

60

M8

67.5

18

34.8

Steel

Polyamide (PA)

EVA

4510932180641

200

60

Slide to See More


CAD download

Body

Item Name
SG-CGP40M8L26
SG-CGP40M8L54
Item Name 2D 3D Others RoHS Item Code
SG-CGP40M8L26 DXF DWG SAT IGES X_T STEP 3DPDF

200-042-136

SG-CGP40M8L54 DXF DWG SAT IGES X_T STEP 3DPDF

200-042-137

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Load Capacity N/pc
Body Height H (mm)
  • -
Screw Length L1 (mm)
  • -
Bottom Diameter D
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More