SL-TGH

LED TOUGH LIGHTSL-TGH

3 / 3 total results

Filter items
  • LED TOUGH LIGHT
  • SL-TGH

Conforms to IP69K (high temperature and high pressure water resistant) and IP67F (oilproof, waterproof and dustproof) standards.
Special fluoro rubber allows direct contact with oil and water.
Stainless steel body cover and tempered cover glass provide antirust and scratch proof properties.
3 types (wide flood type, medium flood type and narrow spot type) available depending on the light quantity required and the illumination range.
Bracket used for adjusting the illumination direction also available.

In Use

Images

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SL-TGH1-24-WNSL 220-026-705
eShop
SL-TGH2-24-WNSL 220-026-706
eShop
SL-TGH3-24-WNSL 220-026-707
eShop
Image Item Name Purchase Item Code Quotation RoHS Spec Illumination Image Illuminance lx Rated Input Voltage Rated Power Consumption Colour Temperature K Luminescent Colour Illumination Angle Luminous Flux lm EAN Weight (g)

SL-TGH1-24-WNSL

eShop

220-026-705

Wide Flood Type

[A]

500

DC24V

12.5W

5000

Neutral White

100°

1000

4510932140102

450

SL-TGH2-24-WNSL

eShop

220-026-706

Medium Flood Type

[B]

1000

DC24V

12.5W

5000

Neutral White

60°

1100

4510932140119

450

SL-TGH3-24-WNSL

eShop

220-026-707

Narrow Spot Type

[C]

3000

DC24V

12.5W

5000

Neutral White

30°

1100

4510932140126

450

Slide to See More


CAD download

Body

Item Name
SL-TGH1-24-WNSL
SL-TGH2-24-WNSL
SL-TGH3-24-WNSL
Item Name 2D 3D Others RoHS Item Code
SL-TGH1-24-WNSL DXF DWG SAT IGES X_T STEP 3DPDF

220-026-705

SL-TGH2-24-WNSL DXF DWG SAT IGES X_T STEP 3DPDF

220-026-706

SL-TGH3-24-WNSL DXF DWG SAT IGES X_T STEP 3DPDF

220-026-707

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More