SM

SHELF STANDARDSM

2 / 2 total results

Filter items
  • SHELF STANDARD
  • With Cover
  • SM

With blind to cover mounting hole for shelf support.
The shelf supports are adjustable every 15mm.
Made of stainless steel with excellent durability.
Use with shelf support SMB-15R, SPM-20B (sold separately).
End cap for shelf standard is sold separately. Please select SP-18E or SPW-EC20.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SM-1820 120-030-675
eShop
SM-2600 120-030-846
eShop
Image Item Name Purchase Item Code Quotation RoHS A B C Material Finish Holes Load Capacity Required Shelf Standards Profile Thickness Shelf Standard Length Colour Series Type Load Capacity kgf Load Capacity N EAN Carton Weight (g)

SM-1820

eShop

120-030-675

1820

1755

1740

Stainless Steel (SUS304)

Satin

10

81 to 90kg

4

5mm

456 to 1820mm

Silver

SM

Shelf Standard

60
90

588
883

4510932014991

60

245

SM-2600

eShop

120-030-846

2600

2535

2520

Stainless Steel (SUS304)

Satin

14

81 to 90kg

4

5mm

Over 2501mm

Silver

SM

Shelf Standard

60
90

588
883

4510932015004

30

352

Slide to See More


CAD download

Body

Item Name
SM-1820
SM-2600
Item Name 2D 3D Others RoHS Item Code
SM-1820 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-675

SM-2600 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-846

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Load Capacity (kgf per Unit)
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More