SHELF STANDARDSPE
4 / 4 total results
Filter items
- 3 types of colours (Plain, White & Black) available.
Ultra thin shelf standard of 3mm thickness.
The shelf supports are adjustable every 20mm.
Use with shelf support SPE-FB20S (sold separately).
End cap AP-EC20 for shelf standard is sold separately.
Videos
In Use
Images
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
SPE-1820 | 120-019-532 | eShop |
||
SPE-1820WT | 120-020-757 | eShop |
||
SPE-1820BL | 120-025-833 | eShop |
||
SPE-2620 | 120-021-423 | eShop |
CAD download
Body
Item Name |
---|
SPE-1820 |
SPE-1820WT |
SPE-1820BL |
SPE-2620 |
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Load Capacity (kgf per Unit)
Loading