SPH-15

SHELF SUPPORTSPH-15

1 / 1 total results

Filter items
  • SHELF SUPPORT
  • For SPH
  • SPH-15

For shelf standard SPH .
Compact design does not affect cabinet appearance.

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SPH-15 120-030-665
Image Item Name Purchase Item Code Quotation RoHS Material Finish Load Capacity N Load Capacity kgf Load Capacity N (4 pieces) Load Capacity kgf (4 pieces) Application Colour Load Capacity Series Type EAN Box Carton Weight (g)

SPH-15

120-030-665

Stainless Steel (SUS304)

Satin

1280

130

1280

130

Wood

Silver

101 to 130kg

SPH

Shelf Support

4510932015042

400

4000

2.6

Slide to See More


CAD download

Body

Item Name
SPH-15
Item Name 2D 3D Others RoHS Item Code
SPH-15 DXF DWG SAT IGES X_T STEP 3DPDF

120-030-665

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
  • SHELF SUPPORT SPH Series

×
Filter
Filter items
Search Clear All ×
Load Capacity (kgf per Unit)
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More