SPW-1820

SHELF STANDARDSPW-1820

1 / 1 total results

Filter items
  • SHELF STANDARD
  • SPW-1820

Mounting holes for shelf support invisible from the front.
Screw holes and slots are concealed when used with cover (sold separately). Two colours available for the cover.
Mortise mount also available as shown in the ?gB-B Cutaway view?h below.
The shelf supports are adjustable every 20 mm.
Use with shelf support SPW-20 (sold separately).
End cap for shelf standard is sold separately. Besides SPW-EC20, SP-18E can also be used.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
SPW-1820 120-017-699
eShop
Image Item Name Purchase Item Code Quotation RoHS Holes Load Capacity Required Shelf Standards Profile Thickness Shelf Standard Length Colour Extra Features Series Type Load Capacity kgf Load Capacity N EAN Carton Weight (g)

SPW-1820

eShop

120-017-699

11

61 to 80kg

4

5mm

456 to 1820mm

Silver

Cover for Shelf Standard

SPW

Shelf Standard

80

785

4510932015127

60

335

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
SPW-CV1820-WT 120-017-817
eShop
SPW-CV1820-BR 120-017-816
eShop
Image Item Name Purchase Item Code Quotation RoHS Colour EAN Carton Weight (g)

SPW-CV1820-WT

eShop

120-017-817

White

4510932015134

1000

8

SPW-CV1820-BR

eShop

120-017-816

Brown

4510932015141

1000

8

Slide to See More


CAD download

Body

Item Name
SPW-1820
Item Name 2D 3D Others RoHS Item Code
SPW-1820 DXF DWG SAT IGES X_T STEP 3DPDF

120-017-699

Slide to See More

Sold Separately

Item Name
SPW-CV1820-WT
SPW-CV1820-BR
Item Name 2D 3D Others RoHS Item Code
SPW-CV1820-WT DXF DWG SAT IGES X_T STEP 3DPDF

120-017-817

SPW-CV1820-BR DXF DWG SAT IGES X_T STEP 3DPDF

120-017-816

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More