PUSH KNOB LATCHTLP-S
3 / 3 total results
Filter items
push button latch,push button cabinet latch,push button door latch,latch button
push button latch,push button cabinet latch,push button door latch,latch button
- Knob is stored flush when pushed in and not in use.
Knob pops out when pressed to open the door.
Latch securely locks the door with dead bolt.
Flexible to suit door thickness (19~30mm) by adjusting screw.
Can be used for overlay and inset door.
Rounded push knob and base are also available. - Specification
- —Applicable door thickness: 19–30mm
- Accessories
- —Door thickness adjustment screw: M4×25, M4×31 (attached to ①②)
—Latch body mounting screw: Pan-head tapping screw 3×20 (SUS, attached to ③④)
—Counter plate mounting screw: Pan-head tapping screw 3×16 (SUS, attached to ③④)
Videos
Drawings / Illustrations
Spec Table
Body [[Push Knob①⋅Base②]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
TLP-S-BB-WB | 140-014-264 | |||
TLP-S-BB-G | 140-014-265 | |||
TLP-S-BB-CR | 140-012-390 |
CAD download
Catalogue
Manuals
Assembly Instruction(Push Latch) English | 1025_3_tlp_tlps_e.pdf |
---|
Note
—Please order Push Knob⋅Base and Latch Body⋅Counter plate for complete set.
—The spring loaded latch and the dead bolt are reversed up and down when using for right and left installation.
—Door stopper is required when installing to inset door.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
×
-
Type
-
-
Magnetic Force N
-
L
-
- -
-
W
-
- -
-
H
-
- -
-
Stroke
-
- -
-
Installation Type
-
-
Body Material
-
-
Body Finish/Colour
-
-
RoHS 2
-
-
CAD
-
Loading