- T, TSD
TWIN WHEEL CASTERT, TSD
4 / 4 total results
Filter items
- Easy operation to lock on both wheel and swivel in one step.
Wheels are coated in polyurethane which absorbs vibration and gives an extra smooth and quiet movement.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
TSD75B M10 | 200-130-169 |
![]() |
|
![]() |
T75B M10 | 200-130-165 |
![]() |
|
![]() |
TSD-100B M12 | 200-130-430 |
![]() |
|
![]() |
T-100B M12 | 200-130-168 |
![]() |
CAD download
Body
Item Name |
---|
TSD75B M10 |
T75B M10 |
TSD-100B M12 |
T-100B M12 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N
-
Installation Height H (mm)
-
- -
-
Wheel Diameter D (mm)
-
- -
-
Wheel Material
-
-
Body Material
-
-
Wheel Lock / Brakes
-
-
Number of Wheels
-
-
Caster Type
-
-
Installation Method
-
-
Plate Length L (mm)
-
Plate Width W (mm)
-
Wheel Width B (mm)
-
- -
-
RoHS 2
-
-
CAD
-
