DISK DAMPERUDD
6 / 6 total results
- Passed 30,000 open/close private cycle test
- Keeps lids/doors from slamming shut.
Simple design does not affect cabinet appearance.
Choose from 3 torques according to door size.
Ideal for food showcase, etc. - Specification
- —Operating temperature: 5°C–35°C
Videos
Portfolio
Images
Related Information
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
UDD-S-L | 180-022-306 | |||
UDD-S-R | 180-022-307 | |||
UDD-M-L | 180-022-308 | |||
UDD-M-R | 180-022-309 | |||
UDD-H-L | 180-022-310 | |||
UDD-H-R | 180-022-311 |
CAD download
Body
Item Name |
---|
UDD-S-L |
UDD-S-R |
UDD-M-L |
UDD-M-R |
UDD-H-L |
UDD-H-R |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
UDD-S-L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-022-306 |
|
UDD-S-R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-022-307 |
|
UDD-M-L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-022-308 |
|
UDD-M-R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-022-309 |
|
UDD-H-L | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-022-310 |
|
UDD-H-R | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
180-022-311 |
Catalogue
Manuals
Instruction Manual_ | 0511_3_udd_e.pdf |
---|
Note
—Spacer or L-shaped bracket may be required depending on the shape of display.
—Customer should provide spacer according to board thickness in the application below.
—Use types (S, M, H) with identical torque on the left and right sides.
—Use indoors.
—Do not use impact screwdriver for mounting.
—Do not use in water splash environment.
—Use 2 pcs in one set.
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.