TORQUE DAMPERUDH-16
8 / 8 total results
Filter items
- Passed 70,000 open/close private cycle test
- Soft Close
- Patented technology allows compact design.
Can be used as a single unit.
Keeps lids / doors from slamming shut.
Left-handed and right-handed can be distinguished according to the colour of shaft. In addition, slow rotation type changed the shape of shaft.
With marking colour at the body to recognise the torque moment.
Ideal for applications requiring flap slow down. Helps prevent noise and impact.
Standard and progressive models available. - Application
- —Toilet seat / lid, cover for maintenance, etc.
Videos
Related Information
Spec Table
Body [[Standard Type]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
UDH-16S AMS | 170-011-717 |
![]() |
|
![]() |
UDH-16S AHS | 170-011-718 |
![]() |
|
![]() |
UDH-16S BMS | 170-011-719 |
![]() |
|
![]() |
UDH-16S BHS | 170-011-720 |
![]() |
Body [[Progressive Type]]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
UDH-16 AMS-G | 170-090-829 |
![]() |
|
![]() |
UDH-16 AHS-G | 170-090-830 |
![]() |
|
![]() |
UDH-16 BMS-G | 170-090-831 |
![]() |
|
![]() |
UDH-16 BHS-G | 170-090-832 |
![]() |
CAD download
Body [[Standard Type]]
Item Name |
---|
UDH-16S AMS |
UDH-16S AHS |
UDH-16S BMS |
UDH-16S BHS |
Body [[Progressive Type]]
Item Name |
---|
UDH-16 AMS-G |
UDH-16 AHS-G |
UDH-16 BMS-G |
UDH-16 BHS-G |
Catalogue
Note
—When mounting on sheet metal, ensure the edge of the plate is rounded to prevent damage to the damper.
—Do not apply any vertical load on the shaft.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Hinge Type
-
-
Length L
-
- -
-
Width W
-
- -
-
Torque N
-
RoHS 2
-
-
CAD
-
