- URD8-3
ROTARY DAMPERURD8-3
1 / 1 total results
Filter items
- Passed 100,000 open/close private cycle test
- Insert type rotary damper.
Unlimited rotation angle and rotation direction, suitable for various opening modes. In addition, combining with springs further expands application.
Small outer diameter realises space-saving and downsizing of equipment. - Specification
- —Operating temperature: 0°C~50°C
- Application
- —Switch cover of equipment
—Wire hole cover of table
Spec Table
Body
CAD download
Catalogue
Note
—Be sure to read the "Cautions".
—Measurement conditions of torque value: ambient temperature 23°C, rotation speed 20rpm.
—For use beyond the operating temperature range above, please contact local representatives.
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Hinge Type
-
-
Length L
-
- -
-
Width W
-
- -
-
Torque N
-
RoHS 2
-
-
CAD
-
Loading