- WL-N1800
SECURITY LOCK FOR LAPTOPWL-N1800
2 / 2 total results
Filter items
- Wire lock suitable for security of laptop and TV with D terminal*.
*Optional adapter is needed. Can also connect with RS-232C connector port and RGB terminal.
Off-set hook for thin laptop.
Wire length: 1,800 mm
Rotatable lock body and wire mounting part allow for flexible wire movement.
10,000 key changes available. Master Key system available at surcharge. (Max. 200 key changes/Master Key.)
Key can be removed when locked (90° rotation).
Wire ⌀4 mm.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
WL-N1800-B | 150-001-081 | eShop |
||
WL-N1800-D | 150-001-148 | eShop |
Sold Separately
CAD download
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
Loading