WL-S1800

SECURITY LOCK FOR LAPTOPWL-S1800

2 / 2 total results

Filter items
  • SECURITY LOCK FOR LAPTOP
  • WL-S1800

Stock Limited
Wire lock suitable for security of laptop and TV with D terminal*.
*Optional adapter is needed. Can also connect with RS-232C connector port and RGB terminal.
Wire length: 1,800 mm.
Rotatable lock body and wire mounting part allow for flexible wire movement.
250 key changes available. Master Key system available at surcharge. (Max. 250 key changes/Master Key.)
Key can be removed when locked (90° rotation).
Wire ⌀3.3 mm.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
WLS-1800-B 150-001-127
eShop
WL-S1800-D 150-001-394
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS Key Type Masterkey Function Key Changes Spec Main Material Product Suitable for Master Key Key Removeable Key Turn Angle Old Item Code EAN Box Carton Weight (g)

WLS-1800-B

eShop

150-001-127

Key Different

Included

51 to 500

Removeable at 90°

Zinc Alloy (ZDC)

Suitable for Masterkey

When Locked

90°

-

4510932019736

5

50

165

WL-S1800-D

eShop

150-001-394

Key Alike

None

51 to 500

Removeable at 90°

Zinc Alloy (ZDC)

-

When Locked

90°

150-060-675

-

5

50

165

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
WL-S1800MK1 150-001-082
eShop
Image Item Name Purchase Item Code Quotation Sales Info Mark RoHS EAN

WL-S1800MK1

eShop

150-001-082

Discontinued

4510932019743

Slide to See More


CAD download

Body

Item Name
WLS-1800-B
WL-S1800-D
Item Name 2D 3D RoHS Item Code
WLS-1800-B DXF DWG SAT IGES X_T STEP

150-001-127

WL-S1800-D DXF DWG SAT IGES X_T STEP

150-001-394

Slide to See More

Sold Separately

Item Name
WL-S1800MK1
Item Name 2D 3D RoHS Sales Info Item Code
WL-S1800MK1 DXF DWG SAT IGES X_T STEP

Discontinued

150-001-082

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/09/07)

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More