WL-S2200-B

SECURITY LOCK FOR LAPTOPWL-S2200-B

1 / 1 total results

Filter items
  • SECURITY LOCK FOR LAPTOP
  • Double Cylinder Type
  • WL-S2200-B

Stock Limited
Wire lock suitable for security of laptop and TV with D terminal*.
*Optional adapter is needed. Can also connect with RS-232C connector port and RGB terminal.
Wire length: 1,800 mm.
Rotatable lock body and wire mounting part allow for flexible wire movement.
With Master Key system (250 key changes/Master Key).
Key can be removed when locked (90° rotation).
Wire ⌀3.3 mm.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
WL-S2200-B 150-069-339
eShop
Image Item Name Purchase Item Code Quotation RoHS Key Type Masterkey Function Key Changes Main Material Product Suitable for Master Key Key Removeable Key Turn Angle EAN Box Carton Weight (g)

WL-S2200-B

eShop

150-069-339

Key Different

Included

51 to 500

Zinc Alloy (ZDC)

Suitable for Masterkey

When Locked

90°

4510932006101

5

50

220

Slide to See More


Sold Separately

Image Item Name Item Code Purchase Quotation
WL-S1800MK1 150-001-082
eShop
Image Item Name Purchase Item Code Quotation Sales Info Mark RoHS EAN

WL-S1800MK1

eShop

150-001-082

Discontinued

4510932019743

Slide to See More


CAD download

Body

Item Name
WL-S2200-B
Item Name 2D 3D RoHS Item Code
WL-S2200-B DXF DWG SAT IGES X_T STEP

150-069-339

Slide to See More

Sold Separately

Item Name
WL-S1800MK1
Item Name 2D 3D RoHS Sales Info Item Code
WL-S1800MK1 DXF DWG SAT IGES X_T STEP

Discontinued

150-001-082

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More