XL-CUJ

LARGE UTILITY HOOKXL-CUJ

2 / 2 total results

Filter items
  • LARGE UTILITY HOOK
  • XL-CUJ

Finish: Combination of Polished and satin.
Large hook XL-CUF with the same combination finish also available.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
XL-CUJ45TT 110-020-012
XL-CUJ70TT 110-020-013
Image Item Name Purchase Item Code Quotation RoHS Material Finish D H H1 P P1 d1 d2 Load Capacity N Load Capacity kgf Type Installation Type Extra Functions Applicable Installation EAN Box Carton

XL-CUJ45TT

110-020-012

Stainless Steel (SUS303)

Mirror and Satin Combination

46

75

36

20

8.5

3.8

7.2

200

20

Standard

Wall

None

Wood

4510932013314

20

120

XL-CUJ70TT

110-020-013

Stainless Steel (SUS303)

Mirror and Satin Combination

72

112

56

35

10

4.3

8.6

138

14

Standard

Wall

None

Wood

4510932013321

10

60

Slide to See More


CAD download

Body

Item Name
XL-CUJ45TT
XL-CUJ70TT
Item Name 2D 3D Others RoHS Item Code
XL-CUJ45TT DXF DWG SAT IGES X_T STEP 3DPDF

110-020-012

XL-CUJ70TT DXF DWG SAT IGES X_T STEP 3DPDF

110-020-013

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf
Load Capacity N
Material
Depth (mm)
  • -
Hook Gap
  • -
Extra Feature
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More