XL-SA01

ANGLE BRACKETXL-SA01

8 / 8 total results

Filter items
  • ANGLE BRACKET
  • XL-SA01

Chamfered profile provides excellent safety and design.
Made of stainless steel with excellent rust resistance, ideal for use as reinforcement fittings and brackets for partition panel in various places such as medical field, marine, bathroom, and kitchen, etc.
Rounded corners for safety.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
XL-SA01-120S 120-030-303
XL-SA01-120M 120-030-307
XL-SA01-150S 120-030-304
XL-SA01-150M 120-030-308
XL-SA01-180S 120-030-305
XL-SA01-180M 120-030-309
XL-SA01-240S 120-030-306
XL-SA01-240M 120-030-310
Image Item Name Purchase Item Code Quotation RoHS Material Finish/Colour L H P1 P3 P4 P6 Holes N Load Capacity N/piece Load Capacity kgf/piece Load Capacity kgf/piece (For Search) Load Capacity N/piece (For Search) Shape P2 P5 EAN Box Carton Weight (g)

XL-SA01-120S

120-030-303

Stainless Steel (SUS304)

Satin

101 to 200mm

120

38

100

38

100

4

226

23

1 to 30kgf

9.8 to 294N

L

-

-

4510932014151

8

40

312

XL-SA01-120M

120-030-307

Stainless Steel (SUS304)

Mirror

101 to 200mm

120

38

100

38

100

4

226

23

1 to 30kgf

9.8 to 294N

L

-

-

4510932014168

8

40

312

XL-SA01-150S

120-030-304

Stainless Steel (SUS304)

Satin

101 to 200mm

150

43

130

43

130

4

177

18

1 to 30kgf

9.8 to 294N

L

-

-

4510932014175

6

30

400

XL-SA01-150M

120-030-308

Stainless Steel (SUS304)

Mirror

101 to 200mm

150

43

130

43

130

4

177

18

1 to 30kgf

9.8 to 294N

L

-

-

4510932014182

6

30

400

XL-SA01-180S

120-030-305

Stainless Steel (SUS304)

Satin

101 to 200mm

180

43

160

43

160

6

137

14

1 to 30kgf

9.8 to 294N

L

83

83

4510932014199

6

30

483

XL-SA01-180M

120-030-309

Stainless Steel (SUS304)

Mirror

101 to 200mm

180

43

160

43

160

6

137

14

1 to 30kgf

9.8 to 294N

L

83

83

4510932014205

6

30

483

XL-SA01-240S

120-030-306

Stainless Steel (SUS304)

Satin

201 to 300mm

240

43

220

43

220

6

118

12

1 to 30kgf

9.8 to 294N

L

83

83

4510932014212

4

20

660

XL-SA01-240M

120-030-310

Stainless Steel (SUS304)

Mirror

201 to 300mm

240

43

220

43

220

6

118

12

1 to 30kgf

9.8 to 294N

L

83

83

4510932014229

4

20

660

Slide to See More


CAD download

Body

Item Name
XL-SA01-120S
XL-SA01-120M
XL-SA01-150S
XL-SA01-150M
XL-SA01-180S
XL-SA01-180M
XL-SA01-240S
XL-SA01-240M
Item Name 2D 3D Others RoHS Item Code
XL-SA01-120S DXF DWG SAT IGES X_T STEP 3DPDF

120-030-303

XL-SA01-120M DXF DWG SAT IGES X_T STEP 3DPDF

120-030-307

XL-SA01-150S DXF DWG SAT IGES X_T STEP 3DPDF

120-030-304

XL-SA01-150M DXF DWG SAT IGES X_T STEP 3DPDF

120-030-308

XL-SA01-180S DXF DWG SAT IGES X_T STEP 3DPDF

120-030-305

XL-SA01-180M DXF DWG SAT IGES X_T STEP 3DPDF

120-030-309

XL-SA01-240S DXF DWG SAT IGES X_T STEP 3DPDF

120-030-306

XL-SA01-240M DXF DWG SAT IGES X_T STEP 3DPDF

120-030-310

Slide to See More

Catalogue

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
Load Capacity (kgf per Unit)
Finish
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More