YFN

FOOT STAYYFN

3 / 3 total results

Filter items
  • FOOT STAY
  • YFN

— Automatically locks door when fully opened.
— Simply lift the stay with foot toe to release the lock.
— Non-handed: Can be installed on left or right side.
— Designed for bottom mount. (Vertical use not allowed)
— AS parts set for installing to aluminium frame also available.
— Improved version of the foot stay YF-200, YF-300, YF-300-T50. (The product size and dimensions for installation have not changed.)

Videos

Spec Table

Body

Image Item Name Item Code Purchase Quotation
YFN-300-T50 180-036-853
YFN-300 180-036-854
YFN-200 180-036-882
Image Item Name Purchase Item Code Quotation RoHS Tension Force N/pc Tension Force kgf/pc Compression Load N/pc Compression Load kgf/pc Main Material Main Finish Extended Length Stroke Length Lock Release Method Door Opening Direction Stay Type Locking Method EAN

YFN-300-T50

180-036-853

1470

150

588

60

Steel (SPCC)

Coloured Zinc Chromate (Trivalent)

300

120

Lift w/Foot

Horizontal Opening

Foot Stay

When Opened

4510932176606

YFN-300

180-036-854

1470

150

588

60

Steel (SPCC)

Coloured Zinc Chromate (Trivalent)

300

120

Lift w/Foot

Horizontal Opening

Foot Stay

When Opened

4510932176613

YFN-200

180-036-882

882

90

490

50

Steel (SPCC)

Coloured Zinc Chromate (Trivalent)

200

70

Lift w/Foot

Horizontal Opening

Foot Stay

When Opened

4510932180665

Slide to See More


CAD download

Unique Drawings (installation, locus, processing)

Content
Installation
Content 2D 3D PDF
Installation DXF DWG SAT IGES X_T STEP PDF

Slide to See More

Body

Item Name
YFN-300-T50
YFN-300
YFN-200
Item Name 2D 3D Others RoHS Item Code
YFN-300-T50 DXF DWG SAT IGES X_T STEP 3DPDF

180-036-853

YFN-300 DXF DWG SAT IGES X_T STEP 3DPDF

180-036-854

YFN-200 DXF DWG SAT IGES X_T STEP 3DPDF

180-036-882

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/13)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2020/03/13)

Related products

Category

Your Recently Viewed Items

×
  • Foot Stay YFN, YFN-300W

×
Filter
Filter items
Search Clear All ×
Compression Load N/pc
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More