YMC

SOFT-CLOSE STAYYMC

2 / 2 total results

Filter items
  • SOFT-CLOSE STAY
  • For Swing Door
  • YMC

Stock Limited
Suitable for small cabinets such as mailbox.
Built-in damper realises gentle door closing.
Slim design and top board mount type maximises space inside of the cabinet.
Recommended Screw
—Tapping screw nominal 4

Drawings / Illustrations

  • [Installation With Single Knuckle Hinge]
    *Right-handed type shown.
  • [Installation With Concealed Hinge]
    *Right-handed type shown.
  • Swing Door

Spec Table

Body

Image Item Name Item Code Purchase Quotation
YMC-L 180-100-102
eShop
YMC-R 180-100-103
eShop
Image Item Name Purchase Item Code Quotation Mark RoHS Main Material Colour Maximum Door Width Minimum Door Weight kg Maximum Door Weight kg Minimum Opening/Closing Angle Maximum Opening/Closing Angle Flap Opening Direction Damper Effective Direction Flap Mounting Material EAN Box Weight (g)

YMC-L

eShop

180-100-102

Stainless Steel/PBT

Grey

300

0.3

0.7

90°

Horizontal Opening

Closing Direction

Wood

4510932024563

50

103

YMC-R

eShop

180-100-103

Stainless Steel/PBT

Grey

300

0.3

0.7

90°

Horizontal Opening

Closing Direction

Wood

4510932024556

50

103

Slide to See More


CAD download

Body

Item Name
YMC-L
YMC-R
Item Name 2D 3D RoHS Item Code
YMC-L DXF DWG SAT IGES X_T STEP

180-100-102

YMC-R DXF DWG SAT IGES X_T STEP

180-100-103

Slide to See More

Catalogue

Note

—Handed: Specific left and right-handed.

—Mounting bracket (* part in the picture, thickness 5mm) and screws not included.

Please prepare separately.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More