- ZL-1506
STAINLESS STEEL DOOR HANDLEZL-1506
12 / 12 total results
- STAINLESS STEEL DOOR HANDLE
- ZL-1506
- Zwei L Series



- Made of highly corrosion resistant SUS316
Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.
Can be installed on both sides of glass, metal or wooden doors. Can also be installed on a single side of glass, wood or metal doors.
Please refer to the door handle set list below to choose a type appropriate for your use.
The ZL-1502 is generally installed with a circle bracket but can also be installed without it.
Dual side handle sets use ZL-1506-WR and are attached by ZL-1506-OS (for the outside) and ZL-1506-IS (for the inside)
Videos
Related Information
Spec Table
Body
CAD download
Body
Item Name |
---|
ZL-1506-OS-192 |
ZL-1506-IS-192 |
ZL-1506-WR-192 |
ZL-1506-OS-320 |
ZL-1506-IS-320 |
ZL-1506-WR-320 |
ZL-1506-OS-640 |
ZL-1506-IS-640 |
ZL-1506-WR-640 |
ZL-1506-OS-960 |
ZL-1506-IS-960 |
ZL-1506-WR-960 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
ZL-1506-OS-192 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-022-172 |
ZL-1506-IS-192 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-022-173 |
ZL-1506-WR-192 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-022-174 |
ZL-1506-OS-320 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-022-175 |
ZL-1506-IS-320 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-022-176 |
ZL-1506-WR-320 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-022-177 |
ZL-1506-OS-640 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-022-178 |
ZL-1506-IS-640 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-022-179 |
ZL-1506-WR-640 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-022-180 |
ZL-1506-OS-960 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-022-181 |
ZL-1506-IS-960 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-022-182 |
ZL-1506-WR-960 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-022-183 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Pitch (mm)
-
- -
-
Length (mm)
-
- -
-
Height (mm)
-
- -
-
Depth
-
- -
-
Grip Thickness (mm)
-
- -
-
Material
-
-
Finish
-
-
Colour
-
-
Load Capacity kgf
-
RoHS 2
-
-
CAD
-
